Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18M-PS-1XA-E4-C-00,85 | BOS 18M-PS-ID25-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 18 x 62 mm | Ø 18 x 75 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Infrared |
| Range | 0...100 mm | 1...100 mm |
| Connection | Cable, 0.85 m, PVC | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass, AR coated |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
CE UKCA cULus WEEE |
| Scope of delivery | - |
2x nut M18x1 User manual |