Products
Industries & Solutions
Company
Service & Support
Canceled

BOS002H

BOS 18M-PS-LH22-S4

Cylindrical diffuse sensors with M18 thread and different types of light

Series
18M
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
The successor product will be available starting in January 2027.
How does the alternative product differ from the discontinued one?
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
18M
Dimension
Ø 18 x 75 mm
Interface
PNP: Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Background suppression
Beam characteristic
Focus, typical at 100 mm
Light spot size
0.05 x 0.1 mm at focal point
Light type
Laser Red light
Range
30...150 mm
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, nickel-plated
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-04
ECLASS 11.0
27-27-09-04
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-04
ECLASS 6.2
27-27-09-04
ECLASS 8.1
27-27-09-04
ECLASS 9.0
27-27-09-04
ECLASS 9.1
27-27-09-04
ETIM 4.0
EC002719
ETIM 5.0
EC002719
ETIM 6.0
EC002719
ETIM 7.0
EC002719
ETIM 8.0
EC002719
ETIM 9.0
EC002719
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue