Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
PNP NO/NC
Input function
Key disable on/off
Same function as button
Same function as button
Principle of operation
Photoelectric sensor
Recommended alternative
BOS01Z8
Diffuse sensors
BOS 21M-PA-RH22-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 21M-PUS-RH12-S4 | BOS 21M-PA-RH22-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15 x 51 x 42.5 mm |
| Interface | PNP NO/NC |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Input function |
Key disable on/off Same function as button |
- |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED Red light | LED Red light |
| Range | 20...200 mm | 1...400 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Aluminum |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Beam characteristic | - | Focus, typical at 200 mm |
| Light spot size | - | 6 x 6 mm at 200 mm |
Only CAD model download is supported