Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
35K
Dimension
15 x 60 x 60 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS01FM
Diffuse sensors
BOS 23K-PA-RD10-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 35K-PS-1XB-S4-C | BOS 23K-PA-RD10-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 35K | 23K |
|---|---|---|
| Dimension | 15 x 60 x 60 mm | 23 x 51 x 52.4 mm |
| Interface | PNP Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Focus, typical at 500 mm |
| Light type | Infrared | LED Red light |
| Range | 0 m...200 mm | 0...2000 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PA 12 |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus |
Ecolab CE cULus WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | 15 x 15 mm at focal point |
Only CAD model download is supported