Similar Illustration
Only CAD model download is supported
Fiber-based devices for plastic and glass fibers
Series
73K
Dimension
9 x 30 x 68 mm
Interface
PNP: NO/NC
Principle of operation
Fiber optic device
Input function
Teach Sn
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 73K-PU-1FR-C-02 | BFB 75K-003-P-02 | |
|
-
List price
|
-
List price
|
|
| Series | 73K | 75K |
|---|---|---|
| Dimension | 9 x 30 x 68 mm | 10.4 x 35.4 x 79.3 mm |
| Interface | PNP: NO/NC |
Analog, voltage 0…10 V PNP NO/NC |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function | Teach Sn |
Teach Sn Key disable on/off |
| Setting |
Sensitivity level Time function LCD display function Delay time Key disable on/off Light-on/dark-on Hysteresis Sensitivity (Sn) Teach mode manual/auto |
Rated switching distance (Sn), 2 values Duration of single pulse Mode normal/fine/fast/far LCD read direction Time function Factory setting (Reset) Display on/off Delay time Key disable on/off Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 10...30 VDC | - |
| Light type | LED Red light | LED Red light |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PVC |
| Housing material | PC | ABS |
| Switching frequency | 1000 Hz /833 Hz | 8000 Hz /1000 Hz/125 Hz |
| Approval/Conformity |
CE UKCA WEEE |
cULus CE WEEE |
Only CAD model download is supported