Fiber-based devices for plastic and glass fibers
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 74K-UU-1FR-BO-Z-02 | BFB 75K-003-P-02 | |
|
-
List price
|
-
List price
|
|
| Series | 74K | 75K |
|---|---|---|
| Dimension | 12 x 41 x 68.5 mm | 10.4 x 35.4 x 79.3 mm |
| Interface | PNP/NPN NO/NC |
Analog, voltage 0…10 V PNP NO/NC |
| Principle of operation | Fiber optic device | Fiber optic device |
| Input function | Test (Emitter off) |
Teach Sn Key disable on/off |
| Setting |
Light-on/dark-on Switching output PNP/NPN Hysteresis Time function Delay time Sensitivity (Sn) Switching freq. 1000/666 Hz |
Rated switching distance (Sn), 2 values Duration of single pulse Mode normal/fine/fast/far LCD read direction Time function Factory setting (Reset) Display on/off Delay time Key disable on/off Light-on/dark-on Sensitivity (Sn) |
| Operating voltage Ub | 10...30 VDC | - |
| Light type | LED Red light | LED Red light |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PVC |
| Housing material | PBT | ABS |
| Switching frequency | 1000 Hz | 8000 Hz /1000 Hz/125 Hz |
| Approval/Conformity |
CE UKCA WEEE |
cULus CE WEEE |