Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS01T1
Diffuse sensors
BOS Q08M-PO-KD20-00,2-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BOS Q08M-PO-RD11-02 | BOS Q08M-PO-KD20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...55 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE EAC WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported