Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS Q08M-PS-RD11-02 | BOS Q08M-PS-KD20-02 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...55 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |