- Series
- 18M
- Dimension
- Ø 18 x 86 mm
- Interface
-
PNP Normally open (NO)
PNP Normally closed (NC) - Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (receiver)
- Light type
- Red light
- Range
- 0...50 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- Brass, nickel-plated
- Material sensing surface
- Glass
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
-
CE
cULus
WEEE
-
Datasheet
-
MTTF Certificate
-
Disposal
Mandatory accessories
- ECLASS 10.1
- 27-27-09-01
- ECLASS 11.0
- 27-27-09-01
- ECLASS 5.1.4
- 27-27-09-01
- ECLASS 6.2
- 27-27-09-01
- ECLASS 8.1
- 27-27-09-01
- ECLASS 9.0
- 27-27-09-01
- ECLASS 9.1
- 27-27-09-01
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528