Products
Industries & Solutions
Company
Service & Support
Canceled

BOS007E

BLE 6K-PU-1D-S75-C

Through-beam sensors

Series
6K
Dimension
12 x 42 x 21 mm
Interface
PNP NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
6K
Dimension
12 x 42 x 21 mm
Interface
PNP NO/NC
Input function
Light-on/dark-on
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
LED Red light
Range
0...4 m
Connection
Connector, M8x1-Male, 4-pin
Housing material
ABS
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
cULus
CE
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 4.1
27-27-90-00
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-90
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue