Diffuse sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 12M-PS-1N1I-S4-C | BOS 12M-PA-RF10-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 74 mm | Ø 12 x 60 mm |
| Interface | PNP Normally open (NO) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Fixed background suppression |
Fixed focus Fixed background suppression |
| Beam characteristic | Focused | Focus, typical at 25 mm |
| Light type | LED Red light | LED Red light |
| Range | 0...23 mm | 1...25 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
CE UKCA cULus WEEE |
| Trademark | Global | - |
| Light spot size | - | Ø 2 mm at 25 mm |