Diffuse sensors
Same function as button
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 12M-PU-1HA-S4-C | BOS 12M-PA-RH12-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 74 mm | Ø 12 x 60 mm |
| Interface | PNP NO/NC |
PNP Normally open (NO) PNP Normally closed (NC) |
| Input function |
Key disable on/off Same function as button |
- |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED Red light | LED Red light |
| Light spot size | 5 x 5 mm at 50 mm | Ø 6 mm at 100 mm |
| Range | 10...60 mm | 25...100 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | - |
| Beam characteristic | - | Divergent |