Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
18M
Dimension
Ø 27.5 x 110.5 mm
Interface
PNP NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 18M-PU-1PD-SA1-C | BOS 18M-PUV-RD30-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M |
|---|---|---|
| Dimension | Ø 27.5 x 110.5 mm | Ø 18 x 75 mm |
| Interface | PNP NO/NC | PNP NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | Infrared | LED Red light |
| Range | 60...400 mm | 0...500 mm |
| Connection | Connector, S01-Male | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 50 mm at 600 mm |
Only CAD model download is supported