Diffuse sensors
|
Discontinued
|
Recommended successor product
|
Recommended successor product
|
|
|
|
|
|
|
| BOS 18M-PU-1PD-SA5-C | BOS 18M-PUV-RD30-S4 | BFB M18M-001-P-S4 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 18M | 18M | 18M |
|---|---|---|---|
| Dimension | Ø 22 x 93.5 mm | Ø 18 x 75 mm | Ø 18 x 75 mm |
| Interface | PNP NO/NC | PNP NO/NC | 2x PNP NO/NC |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) | - |
| Beam characteristic | Divergent | Divergent | - |
| Light type | Infrared | LED Red light | LED Red light |
| Range | 60...400 mm | 0...500 mm | - |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass | - |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 50 mm at 600 mm | - |
| Setting | - | - | Sensitivity (Sn) |
| Switching frequency | - | - | 1000 Hz |