Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
18MR
Dimension
20 x 82 x 28 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Recommended alternative
BOS010J
Diffuse sensors
BOS 18MR-PS-1HA-E5-C-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18MR-PA-1HA-S4-C | BOS 18MR-PS-1HA-E5-C-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18MR | 18MR |
|---|---|---|
| Dimension | 20 x 82 x 28 mm | Ø 18 x 18 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Divergent | Divergent |
| Light spot size | 8 x 10 mm at 100 mm | - |
| Light type | LED Red light | LED Red light |
| Range | 40...120 mm | 10...120 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, Chrome-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus WEEE |
CE WEEE |
Only CAD model download is supported