Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
26K
Dimension
17 x 50 x 50 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 26K-NA-1LHB-S4-C | BOS 26K-PA-1LHB-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
NPN Normally open (NO) NPN Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 80 mm | Focus, typical at 80 mm |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 0.1 mm at focal point | Ø 0.1 mm at focal point |
| Range | 30...150 mm | 30...150 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC WEEE |
cULus CE UKCA WEEE |
Only CAD model download is supported