Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic diffuse sensors with different light types up to 60 cm range
Series
26K
Dimension
17 x 50 x 50 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 26K-PA-1LHC-S4-C | BOS 26K-PS-1LHC-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 26K | 26K |
|---|---|---|
| Dimension | 17 x 50 x 50 mm | 17 x 50 x 50 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
2x PNP: Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Collimated | - |
| Light spot size | 3 x 1 mm at 300 mm | - |
| Light type | Laser Red light | Laser Red light |
| Range | 50...300 mm | 50...300 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE |
Only CAD model download is supported