Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries and Solutions
Company
Service & Support
Download

BOS00AU

BOS M18 T

Typecode:

BLS 18MR-XX-1LT-S4-C

Loading...
Series
18MR
Dimension
20 x 85 x 33.7 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Focus adjustable ≥ 0.2 m
Light type
Laser Red light
Range
0...50 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, nickel-plated
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
Technical documentation
  • Datasheet

  • MTTF Certificate

  • Disposal

Mandatory accessories

Through-beam sensors

Mounting bracket for photoelectric sensors

Universal mounting system

Mechanical Accessories

Single-Ended Cordsets

Power supplies for the control cabinet

ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528