Products
Industries & Solutions
Company
Service & Support

BOS00AW

BLS 18M-XX-1LT-S4-C

Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light

Series
18M
Dimension
Ø 18 x 79 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Focus adjustable ≥ 0.2 m
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
18M
Dimension
Ø 18 x 79 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Focus adjustable ≥ 0.2 m
Light type
Laser Red light
Range
0...50 m
Connection
Connector, M12x1-Male, 4-pin
Housing material
Brass, nickel-plated
Material sensing surface
Glass
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
cULus
WEEE
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue