Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
15K
Dimension
13 x 28 x 59.5 mm
Interface
PNP NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS0126
Through-beam sensors
BOS 5K-PS-IX10-S75
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BLE 15K-S-F5-P-S75 | BOS 5K-PS-IX10-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 15K | 5K |
|---|---|---|
| Dimension | 13 x 28 x 59.5 mm | 10.8 x 43.5 x 19.5 mm |
| Interface | PNP NO/NC | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor |
| Light type | Infrared | Infrared |
| Range | 0...5 m | 0...20 m |
| Connection | Connector, M8x1-Male, 4-pin | Connector, M8x1-Male, 4-pin |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 90 mm at 2 m |
| Trademark | - | Global |
Only CAD model download is supported