Products
Industries & Solutions
Company
Service & Support
Canceled

BOS00C3

BLE 16K-AU-0R-02

Through-beam sensors

Series
16K
Dimension
12.7 x 30.7 x 76.5 mm
Interface
polarized NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
16K
Dimension
12.7 x 30.7 x 76.5 mm
Interface
polarized NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Infrared
Range
0...30 m
Connection
Cable, 2.00 m, PVC
Housing material
PPE
Material sensing surface
PMMA
Operating voltage Ub
22...250 VDC/22...250 VAC
Approval/Conformity
CE
CSA
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue