Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Products
Industries & Solutions
Company
Service & Support

BOS00CC

BLE 18KF-NA-1PP-C-02

Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light

Series
18KF
Dimension
Ø 18 x 77 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
18KF
Dimension
Ø 18 x 77 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Light type
Infrared
Range
0...20 m
Connection
Cable, 2.00 m, PVC
Housing material
PBT
Material sensing surface
PMMA
Operating voltage Ub
10...30 VDC
Approval/Conformity
CE
UKCA
cULus
WEEE
Trademark
Global
Classifications
ECLASS 10.1
27-27-09-01
ECLASS 11.0
27-27-09-01
ECLASS 12.0
27-27-09-01
ECLASS 13.0
27-27-09-01
ECLASS 14.0
27-27-09-01
ECLASS 5.1.4
27-27-09-01
ECLASS 6.2
27-27-09-01
ECLASS 8.1
27-27-09-01
ECLASS 9.0
27-27-09-01
ECLASS 9.1
27-27-09-01
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue