Cylindrical throughbeam photoelectric sensors with M18 thread and different types of light
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BLS 18K-XX-1LT-E5-C-S4 | BOS 18M-X-LS20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18M |
|---|---|---|
| Dimension | Ø 18 x 73.8 mm | Ø 18 x 75 mm |
| Input function | Test (Emitter off) | - |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Laser Red light | Laser Red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | Brass, nickel-plated |
| Material sensing surface | PMMA | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Beam characteristic | - | Collimated |
| Light spot size | - | Ø 40 mm at 60 m |