Which attributed do you want to keep?
Product description
Through-beam sensors from Balluff serve to detect objects reliably, regardless of surface, color, material - even with a heavy gloss finish. They consist of separate transmitter and receiver units that are attuned to each other. When an object interrupts the light beam, this causes a change in the output signal in the receiver. Absolute reliability.
- Series
- 18KF
- Dimension
- Ø 18 x 71.5 mm
- Input function
- Test (Emitter off)
- Principle of operation
- Photoelectric sensor
- Principle of optical operation
- Through-beam sensor (Emitter)
- Light type
- Infrared
- Range
- 0...20 m
- Connection
- Connector, M12x1-Male, 4-pin
- Housing material
- PBT
- Material sensing surface
- PMMA
- Operating voltage Ub
- 10...30 VDC
- Approval/Conformity
- CE, cULus, EAC, WEEE
- Trademark
- Global
Technical documentation
-
Datasheet
-
MTTF Certificate
-
Disposal
Product documentation
-
Declaration of Compliance
-
Installation/Assembly manual
-
Manual
- ETIM 4.0
- EC002716
- ETIM 5.0
- EC002716
- ETIM 6.0
- EC002716
- ETIM 7.0
- EC002716
- UNSPSC 11
- 39121528
- UNSPSC 7.0901
- 39121528
- [email protected] 6.0
- 27-27-09-01
- [email protected] 8.1
- 27-27-09-01