Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
15K
Dimension
13 x 52 x 29 mm
Interface
PNP/NPN NO/NC
Input function
Switching output PNP/NPN
Light-on/dark-on
Light-on/dark-on
Principle of operation
Photoelectric sensor
Recommended alternative
BOS012C
Retroreflective sensors
BOS 5K-PS-RR10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Discontinued
Recommended successor product
|
|
|
|
|
|
| BOS 15K-R-A0.6-SA1 | BOS 5K-PS-RR10-02 | |
|
-
List price
|
-
List price
|
|
| Series | 15K | 5K |
|---|---|---|
| Dimension | 13 x 52 x 29 mm | 10.8 x 32.7 x 19.5 mm |
| Interface | PNP/NPN NO/NC | PNP Normally open (NO) |
| Input function |
Switching output PNP/NPN Light-on/dark-on |
- |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | Infrared | LED Red light |
| Range | 0...600 mm | 0...4 m |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE WEEE |
cULus CE WEEE UKCA |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 160 mm at 2 m |
| Trademark | - | Global |
Only CAD model download is supported