Retroreflective sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18K-PO-1LQK-E5-C-S4 | BOS 18KF-PA-1LQP-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18KF |
|---|---|---|
| Dimension | Ø 18 x 86.8 mm | Ø 18 x 81.5 mm |
| Interface | PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | Laser Red light | Laser Red light |
| Range | 0...12 m | 0...16 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | - | Global |