Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
18K
Dimension
Ø 18 x 83.8 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS00JP
Diffuse sensors
BOS 18KF-PA-1LOC-S4-C
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18K-PS-1LOC-E5-C-S4 | BOS 18KF-PA-1LOC-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18KF |
|---|---|---|
| Dimension | Ø 18 x 83.8 mm | Ø 18 x 81.5 mm |
| Interface | PNP Normally open (NO) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Light type | Laser Red light | Laser Red light |
| Range | 0...350 mm | 0...350 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 1 mm at 150 mm |
Only CAD model download is supported