Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
18K
Dimension
Ø 18 x 86.8 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18K-PS-1LQK-E5-C-S4 | BOS 18KF-PA-1LQP-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 18K | 18KF |
|---|---|---|
| Dimension | Ø 18 x 86.8 mm | Ø 18 x 81.5 mm |
| Interface | PNP Normally open (NO) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | Laser Red light | Laser Red light |
| Range | 0...12 m | 0...16 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | ABS | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported