Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Diffuse sensors
Series
18KF
Dimension
Ø 18 x 77 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BOS 18KF-NA-1PD-C-05 | BOS 18KF-NA-1PD-C-02 | |
|
-
List price
|
-
List price
|
|
| Series | 18KF | 18KF |
|---|---|---|
| Dimension | Ø 18 x 77 mm | Ø 18 x 77 mm |
| Interface |
NPN Normally open (NO) NPN Normally closed (NC) |
NPN: Normally open (NO) NPN: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, (energetic) |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Infrared | LED Infrared |
| Range | 0...400 mm | 0...400 mm |
| Connection | Cable, 5.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | PBT | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported