Similar Illustration
Only CAD model download is supported
Cylindrical diffuse sensors with M18 thread and different types of light
Series
18KW
Dimension
Ø 18 x 93.5 mm
Interface
NPN Normally open (NO)
NPN Normally closed (NC)
NPN Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 18KW-NA-1HA-S4-C | BOS 18KW-PA-1HA-S4-C | |
|
-
List price
|
-
List price
|
|
| Series | 18KW | 18KW |
|---|---|---|
| Dimension | Ø 18 x 93.5 mm | Ø 18 x 93.5 mm |
| Interface |
NPN Normally open (NO) NPN Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, Triangulation |
| Special optical feature | Background suppression | Background suppression |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 10 mm at 100 mm | Ø 10 mm at 100 mm |
| Range | 50...100 mm | 50...100 mm |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PBT | PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
Only CAD model download is supported