Products
Industries & Solutions
Company
Service & Support
Canceled

BOS00P5

BOS 16K-UU-1FR-00.2-S4

Fiber-based devices for plastic and glass fibers

Series
16K
Dimension
12.7 x 30.7 x 71.8 mm
Interface
NPN NO/NC
PNP NO/NC
Principle of operation
Fiber optic device
Setting
Light-on/dark-on
Sensitivity (Sn)
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
16K
Dimension
12.7 x 30.7 x 71.8 mm
Interface
NPN NO/NC
PNP NO/NC
Principle of operation
Fiber optic device
Setting
Light-on/dark-on
Sensitivity (Sn)
Operating voltage Ub
11...30 VDC
Light type
LED Red light
Connection
Cable with connector, M12x1-Male, 3-pin, 0.20 m, PVC
Housing material
PPE
Switching frequency
500 Hz
Approval/Conformity
CE
CSA
cULus
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue