Products
Industries & Solutions
Company
Service & Support
Canceled

BOS00P7

BOS 16K-UU-1LW-00.2-S4

Diffuse sensors

Series
16K
Dimension
12.7 x 30.7 x 63.8 mm
Interface
PNP NO/NC
NPN NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Do you have any questions about the product? Get in touch with us

Quantity scale

Contact request
Key features
Series
16K
Dimension
12.7 x 30.7 x 63.8 mm
Interface
PNP NO/NC
NPN NO/NC
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, Triangulation
Special optical feature
Fixed focus
Beam characteristic
Focus, typical at 43 mm
Light type
LED Red light
Light spot size
Ø 2.4 mm at focal point
Range
11...75 mm
Connection
Cable with connector, M12x1-Male, 4-pin, 0.20 m, PVC
Housing material
PPE
Material sensing surface
PMMA
Operating voltage Ub
11...30 VDC
Approval/Conformity
cULus
CSA
CE
EAC
WEEE
Classifications
ECLASS 10.1
27-27-09-03
ECLASS 11.0
27-27-09-03
ECLASS 12.0
27-27-09-03
ECLASS 13.0
27-27-09-03
ECLASS 14.0
27-27-09-03
ECLASS 5.1.4
27-27-09-03
ECLASS 6.2
27-27-09-03
ECLASS 8.1
27-27-09-03
ECLASS 9.0
27-27-09-03
ECLASS 9.1
27-27-09-03
ETIM 4.0
EC001821
ETIM 5.0
EC001821
ETIM 6.0
EC001821
ETIM 7.0
EC001821
ETIM 8.0
EC001821
ETIM 9.0
EC001821
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue