Retroreflective sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 08M-PO-PR11-02 | BOS 08E-PO-PR20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 50 mm | Ø 8 x 40 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0 m...550 mm | 30 mm...1 m |
| Connection | Cable, 2.00 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |