Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Cubic retro-reflective photoelectric sensors with different types of light
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
PNP: Normally open (NO)
PNP: Normally closed (NC)
PNP: Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 21M-PA-LR10-S4S | BOS 21M-PA-LR10-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15 x 50 x 42.5 mm |
| Interface |
PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP: Normally open (NO) PNP: Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | Laser Red light | Laser Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Aluminum |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Beam characteristic | - | Collimated |
Only CAD model download is supported