Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
21M
Dimension
15 x 50 x 42.5 mm
Interface
PNP Normally open (NO)
PNP Normally closed (NC)
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS027M
Retroreflective sensors
BOS 21M-PAI-PR30-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
Further alternative
|
|
|
|
|
|
|
| BOS 21M-PA-PR10-S4 | BOS 21M-PAI-PR30-S4 | BOS 21M-PA-PR10-S4S | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Series | 21M | 21M | 21M |
|---|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15.4 x 51.1 x 42.7 mm | 15 x 50 x 42.5 mm |
| Interface |
PNP Normally open (NO) PNP Normally closed (NC) |
IO-Link: 1.1 PNP: Normally open (NO) PNP: Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent | - |
| Light type | LED Red light | LED Red light | LED Red light |
| Range | 0...8 m | 0...10 m | 0...8 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Die-cast zinc |
Zinc, Die casting, Powder coated Aluminum |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE Ecolab |
CE UKCA cULus WEEE |
| Special characteristics | - | Washdown | - |
Only CAD model download is supported