Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
35K
Dimension
15 x 72 x 50 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS01FN
Retroreflective sensors
BOS 23K-PA-RR10-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 35K-PO-1RE-S49R-C | BOS 23K-PA-RR10-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 35K | 23K |
|---|---|---|
| Dimension | 15 x 72 x 50 mm | 23 x 51 x 52.4 mm |
| Interface | PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...6 m | 0...14 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PA 12 |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE |
Ecolab CE cULus WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | 300 x 300 mm at 12 m |
Only CAD model download is supported