Similar Illustration
Only CAD model download is supported
Retroreflective sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS Q08M-PO-PR11-02 | BOS Q08M-PO-PR20-00,2-S49 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Interface | PNP Normally closed (NC) | PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED Red light | LED Red light |
| Range | 0...550 mm | 0...1 m |
| Connection | Cable, 2.00 m, PUR | Cable with connector, 0.20 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
CE UKCA cULus WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported