Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
18E
Dimension
Ø 18 x 70 mm
Interface
PNP Normally closed (NC)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS01KM
Through-beam sensors
BOS 18E-PA-RE20-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLE 18E-PO-1P-E5-D-S4S | BOS 18E-PA-RE20-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Interface | PNP Normally closed (NC) |
PNP Normally open (NO) PNP Normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | Infrared | LED Red light |
| Range | 0...16 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | 1.4404 stainless steel |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
Ecolab CE UKCA cULus WEEE |
| Special characteristics | - | Washdown |
Only CAD model download is supported