Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
12M
Dimension
Ø 12 x 65 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
LED Red light
Recommended alternative
BOS01WT
Through-beam sensors
BOS 12M-X-RS10-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLS 12M-XX-1RD-BO-L-03 | BOS 12M-X-RS10-02 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 60 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | LED Red light | LED Red light |
| Range | 0...5 m | 0...8 m |
| Connection | Cable, 3.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Trademark | Global | Global |
| Beam characteristic | - | Divergent |
| Light spot size | - | Ø 280 mm at 8 m |
Only CAD model download is supported