Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
35K
Dimension
15 x 60 x 60 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Light type
Infrared
Recommended alternative
BOS016E
Through-beam sensors
BOS 23K-XT-RS11-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BLS 35K-XX-1H-S4-L | BOS 23K-XT-RS11-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 35K | 23K |
|---|---|---|
| Dimension | 15 x 60 x 60 mm | 23 x 51 x 52.4 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Infrared | LED Red light |
| Light spot size | Ø 11 mm Light exit | 600 x 600 mm at 20 m |
| Range | 0...8 m | 0...25 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | PA 12 |
PC ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus |
CE Ecolab cULus WEEE |
| Special characteristics | - | Washdown |
| Input function | - | Test (Emitter off) |
| Beam characteristic | - | Divergent |
Only CAD model download is supported