Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
08M
Dimension
Ø 8 x 57.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (receiver)
Recommended alternative
BOS020F
Through-beam sensors
BOS 08E-PS-KE20-S49
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 08M-PS-RE11-S49 | BOS 08E-PS-KE20-S49 | |
|
-
List price
|
-
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 57.5 mm | Ø 8 x 40 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor (receiver) |
| Light type | LED Red light | LED Red light |
| Range | 0...1.1 m | 0...2.2 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
CE UKCA cULus WEEE |
Only CAD model download is supported