Similar Illustration
Only CAD model download is supported
Cylindrical throughbeam photoelectric sensors with M12 thread and different types of light
Series
12M
Dimension
Ø 12 x 70 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Collimated
Do you have any questions about the product?
Get in touch with us
|
|
Alternative
|
|
|
|
|
|
| BOS 12M-X-LS12-S4 | BOS 12M-X-LS11-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 70 mm | Ø 12 x 70 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Collimated | Focus, typical at 500 mm |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit |
| Range | 0...30 m | 0...3 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported