Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 12M-XT-LS12-03 | BOS 12M-XT-LS12-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 12M | 12M |
|---|---|---|
| Dimension | Ø 12 x 65 mm | Ø 12 x 70 mm |
| Input function | Test (Emitter off) | Test (Emitter off) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Collimated | Collimated |
| Light type | Laser Red light | Laser Red light |
| Light spot size | Ø 2.5 mm Light exit | Ø 2.5 mm Light exit |
| Range | 0...30 m | 0...30 m |
| Connection | Cable, 3.00 m, PVC | Connector, M12x1-Male, 4-pin |
| Housing material | Brass, nickel-plated | Brass, nickel-plated |
| Material sensing surface | Glass | Glass |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |