Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 21M-XT-IS11-S4 | BOS 21M-XI-RS31-S4 | |
|
-
List price
|
-
List price
|
|
| Series | 21M | 21M |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | 15.4 x 51.1 x 42.7 mm |
| Input function | Test (Emitter off) | Test (Emitter off) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Infrared | LED Red light |
| Range | 0...20 m | 0...20 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
Zinc, Die casting, Powder coated Die-cast zinc |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE Ecolab |
| Special characteristics | - | Washdown |
| Interface | - | IO-Link: 1.1 |