Cubic through-beam sensors with different types of light
This product is part of the classic portfolio, that means
|
|
Recommended successor product
|
|
|
|
|
|
| BOS 21M-XT-LS11-S4 | BLS 18KF-XX-1LT-S4-L | |
|
-
List price
|
-
List price
|
|
| Series | 21M | 18KF |
|---|---|---|
| Dimension | 15 x 50 x 42.5 mm | Ø 18 x 71.5 mm |
| Input function | Test (Emitter off) | Test (Emitter off) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Light type | Laser Red light | Laser Red light |
| Range | 0...60 m | 0...60 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material |
Zinc, Die casting, Powder coated Aluminum |
PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
| Trademark | - | Global |