Similar Illustration
Only CAD model download is supported
Through-beam sensors
Series
Q08M
Dimension
8 x 44 x 8 mm
Principle of operation
Photoelectric sensor
Principle of optical operation
Through-beam sensor (Emitter)
Beam characteristic
Divergent
Recommended alternative
BOS01YL
Through-beam sensors
BOS Q08M-X-KS21-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS Q08M-X-KS20-02 | BOS Q08M-X-KS21-02 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 44 x 8 mm | 8 x 44 x 8 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent |
| Light type | Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | - |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
cULus CE UKCA WEEE |
Only CAD model download is supported