Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS Q08M-X-KS20-S49 | BOS Q08M-X-KS21-S49 | |
|
-
List price
|
-
List price
|
|
| Series | Q08M | Q08M |
|---|---|---|
| Dimension | 8 x 59 x 8 mm | 8 x 59 x 8 mm |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (Emitter) | Through-beam sensor (Emitter) |
| Beam characteristic | Divergent | Divergent |
| Light type | Red light | LED Red light |
| Light spot size | Ø 3.0 mm Light exit | - |
| Range | 0...2.2 m | 0...2.2 m |
| Connection | Connector, M8x1-Male, 3-pin | Connector, M8x1-Male, 3-pin |
| Housing material | Zinc, Die casting, nickel-plated | Zinc, Die casting, nickel-plated |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus EAC |
cULus CE WEEE |