Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
2K
Dimension
7.6 x 25.1 x 13.5 mm
Interface
PNP Normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, (energetic)
Recommended alternative
BOS0216
Diffuse sensors
BOS R020K-PS-RF12-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 2K-PS-RD10-02 | BOS R020K-PS-RF12-02 | |
|
-
List price
|
-
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, (energetic) | Diffuse sensor, HGA fixed |
| Beam characteristic | Collimated | - |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 3.5 mm at 50 mm | Ø 4.5 mm at 40 mm |
| Range | 1...50 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |
| Special optical feature | - | Background suppression |
Only CAD model download is supported