Through-beam sensors
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 2K-PS-RE10-00,2-S75 | BOS R020K-PS-RX11-00,2-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Through-beam sensor (receiver) | Through-beam sensor |
| Light type | LED Red light | LED Red light |
| Range | 0...1.2 m | 0...2 m |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.20 m | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | ABS |
PC PBT |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |
| Light spot size | - | Ø 23 mm at 500 mm |