Diffuse sensor with background suppression
|
Discontinued
|
Recommended successor product
|
|
|
|
|
|
| BOS 2K-PS-RH10-00,2-S75 | BOS R020K-PS-RF10-00,2-S75 | |
|
-
List price
|
-
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | PNP Normally open (NO) | PNP Normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, Triangulation | Diffuse sensor, HGA fixed |
| Special optical feature | Background suppression | Background suppression |
| Beam characteristic | Focus, typical at 7.5 mm | - |
| Light type | LED Red light | LED Red light |
| Light spot size | Ø 1.2 mm at focal point | Ø 2 mm at 8 mm |
| Range | 1...15 mm | 1...15 mm |
| Connection | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC | Cable with connector, M8x1-Male, 4-pin, 0.20 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |